SMP-J-C-HG-ST-CS5 50 Ohm SMP Plug, Surface Mount
Features
50 ohm impedance
Performance to 40 GHz
Enhanced design improves performance for true DC to 40 GHz capability
Compensates for misalignment in X and Y directions
Standard surface mount (versus swept contact) for best performance
Full detent, limited detent, smooth bore or catcher's mitt
Cable-to-board or board-to-board applications
Push-on interface for quick installation, or blind mate
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
| SMP-J-C-GF-ST-CS5 | 1 | Bulk | 1 | 0 | Plating | Yes |
| Packaging Notes |
|---|
| Packaging Type: Bulk |