SMP-P-P-H-ST-EM3-PIN 50 Ohm SMP Plug, Edge Mount
Features
50 ohm impedance
Performance to 40 GHz
Enhanced design improves performance for true DC to 40 GHz capability
Compensates for misalignment in X & Y directions
Full detent, limited detent and smooth bore
Non-magnetic option available for medical and aerospace applications