SMP-PC-P-GF-ST-TH2 - 50 Ohm SMP Plug, Through-hole, 40 GHz
Features
50 ohm impedance
Performance to 40 GHz
Enhanced design improves performance for true DC to 40 GHz capability
Compensates for misalignment in X & Y directions
Full detent, limited detent, smooth bore or catcher's mitt
See SMP-TH2 for a 20 GHz solution
Non-magnetic option available for medical and aerospace applications
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 3200 |
| Price | $9.668 | $8.383 | $7.085 | $5.156 | $4.609 | $4.418 | $4.048 | $3.691 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SMP-PC-P-HG-ST-TH2 | 0 | Tray | 1 | 200 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (200 parts per package) |



