SMP-PL-B-GF-ST-0645 50 Ohm SMP Plug, Surface Mount
Features
50 ohm impedance
Performance to 40 GHz
Enhanced design improves performance for true DC to 40 GHz capability
Compensates for misalignment in X and Y directions
Standard surface mount (versus swept contact) for best performance
Full detent, limited detent, smooth bore or catcher's mitt
Cable-to-board or board-to-board applications
Push-on interface for quick installation, or blind mate