SMP-PS-P-F-ST-TH2-SHL - 50 Ohm SMP Plug, Through-hole, 40 GHz
Features
50 ohm impedance
Performance to 40 GHz
Enhanced design improves performance for true DC to 40 GHz capability
Compensates for misalignment in X & Y directions
Full detent, limited detent, smooth bore or catcher's mitt
See SMP-TH2 for a 20 GHz solution
Non-magnetic option available for medical and aerospace applications