SMP3-MT 50 Ohm SMP3 Plug to 65 GHz, Mixed Technology

Features

  • Miniature push-on connectors; 30% smaller than SMPM

  • Straight plug board connector with mixed technology termination

  • Full detent, smooth bore or catcher's mitt for varying retention forces

  • Low VSWR

  • Bullet adapter in development for 5mm stack height

  • SMP3 is similar to SMPS but not intermatable. Contact [email protected]

  • Right-angle jack cable connector available on .047”, 29 AWG millimeter wave cable (RF047-A)

50 Ohm SMP3 Plug to 65 GHz, Mixed Technology

Configured Part Number

Add to Cart
Mates and Related Components

Mating Connectors

Series Image for RF047-A
RF047-A

50 Ohm, .047" RF Millimeter Wave Cable Assembly

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?