SMP3 Precision RF Connectors, 50 Ohm

High-frequency Precision RF interconnects to 65 GHz

Features

  • Miniature push-on connectors; 30% smaller than SMPM

  • Straight plug board connector with mixed technology termination

  • Full detent, smooth bore or catcher's mitt for varying retention forces

  • Right-angle jack cable connector available on .047”, 29 AWG millimeter wave cable (RF047-A)

  • Low VSWR

  • Bullet adapter in development for 5mm stack height

  • SMP3 is similar to SMPS but not intermatable. Contact [email protected]

  • Quickly and easily build RF cable assemblies using Samtec’s RF Cable Solutionator®.

Downloads & Resources

Literature

RF Interconnect Full Line Solutions Catalog
RF Interconnect Full Line Solutions Catalog Download PDF
Precision RF Microwave/Millimeter Wave Guide
Precision RF Microwave/Millimeter Wave Guide Download PDF

Products

SMP3-MT - 50 Ohm SMP3 Plug to 65 GHz, Mixed Technology

Features
  • Miniature push-on connectors; 30% smaller than SMPM

  • Straight plug board connector with mixed technology termination

  • Full detent, smooth bore or catcher's mitt for varying retention forces

  • Low VSWR

  • Bullet adapter in development for 5mm stack height

  • SMP3 is similar to SMPS but not intermatable. Contact [email protected]

  • Right-angle jack cable connector available on .047”, 29 AWG millimeter wave cable (RF047-A)

Samtec SMP3-MT Plug

Contact Sales


Don't want to fill out a form?

Chat with a product expert directly.

More RF Connectors