SMS-103-01-L-S - Through-Hole Micro Socket, 0.050" x 0.100" Pitch

The SMS is a through-hole mounting PCB socket strip. It uses a pitch of 0.050" (1.27mm) between contacts and 0.100" (2.54mm) between rows to offer greater flexibility for the PCB designer. The SMS is available in single- and double-row versions.

Features

  • Application: Single or double row design up to 100 pins

  • Contact System: Tiger Buy™

  • Orientation: Vertical

  • Pitch: .050" (1.27 mm)

  • Termination: Through-hole

View Mating Products:
Mating Products
OEM Pricing
Breaks 1 50 100 500 1000 2000 5000 10000
Price $0.869 $0.674 $0.545 $0.464 $0.366 $0.334 $0.270 $0.206
Please Login to see customer specific pricing. Or you may directly contact support.
You don’t have an account? Create one
Part-specific Documents
Mating Parts
dwm-03-59-l-s-450
DWM-03-59-L-S-450

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Add to Cart
dwm-03-58-l-s-445
DWM-03-58-L-S-445

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Add to Cart
dwm-03-59-l-s-485
DWM-03-59-L-S-485

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Add to Cart
dwm-03-59-l-s-480
DWM-03-59-L-S-480

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Add to Cart
dwm-03-59-l-s-460
DWM-03-59-L-S-460

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Add to Cart
dwm-03-58-l-s-420
DWM-03-58-L-S-420

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Add to Cart
dwm-03-58-l-s-415
DWM-03-58-L-S-415

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Add to Cart
dwm-03-57-l-s-380
DWM-03-57-L-S-380

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Add to Cart
dwm-03-56-l-s-350
DWM-03-56-L-S-350

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Add to Cart
dwm-03-56-l-s-345
DWM-03-56-L-S-345

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Add to Cart
dwm-03-56-l-s-305
DWM-03-56-L-S-305

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Add to Cart
dwm-03-53-l-s-235
DWM-03-53-L-S-235

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Add to Cart
dwm-03-53-l-s-230
DWM-03-53-L-S-230

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Add to Cart
dwm-03-53-l-s-205
DWM-03-53-L-S-205

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Add to Cart
dwm-03-53-l-s-200
DWM-03-53-L-S-200

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Add to Cart
dwm-03-57-l-s-395
DWM-03-57-L-S-395

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Add to Cart
dwm-03-57-l-s-360
DWM-03-57-L-S-360

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Add to Cart
dwm-03-54-l-s-280
DWM-03-54-L-S-280

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Add to Cart
dwm-03-53-l-s-225
DWM-03-53-L-S-225

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Add to Cart
dwm-03-53-l-s-220
DWM-03-53-L-S-220

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Add to Cart
dwm-03-54-l-s-250
DWM-03-54-L-S-250

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Add to Cart
dwm-03-59-l-s-475
DWM-03-59-L-S-475

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Add to Cart
dwm-03-59-l-s-455
DWM-03-59-L-S-455

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Add to Cart
dwm-03-57-l-s-390
DWM-03-57-L-S-390

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Add to Cart
dwm-03-54-l-s-260
DWM-03-54-L-S-260

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Add to Cart
dwm-03-53-l-s-210
DWM-03-53-L-S-210

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Add to Cart
dwm-03-57-l-s-355
DWM-03-57-L-S-355

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Add to Cart
dwm-03-56-l-s-335
DWM-03-56-L-S-335

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Add to Cart
dwm-03-55-l-s-300
DWM-03-55-L-S-300

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Add to Cart
dwm-03-54-l-s-290
DWM-03-54-L-S-290

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Add to Cart
dwm-03-54-l-s-285
DWM-03-54-L-S-285

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Add to Cart
dwm-03-59-l-s-470
DWM-03-59-L-S-470

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Add to Cart
dwm-03-58-l-s-430
DWM-03-58-L-S-430

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Add to Cart
dwm-03-56-l-s-320
DWM-03-56-L-S-320

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Add to Cart
dwm-03-53-l-s-215
DWM-03-53-L-S-215

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Add to Cart
dwm-03-58-l-s-410
DWM-03-58-L-S-410

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Add to Cart
dwm-03-57-l-s-375
DWM-03-57-L-S-375

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Add to Cart
dwm-03-59-l-s-465
DWM-03-59-L-S-465

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Add to Cart
dwm-03-57-l-s-370
DWM-03-57-L-S-370

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Add to Cart
dwm-03-56-l-s-340
DWM-03-56-L-S-340

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Add to Cart
dwm-03-54-l-s-270
DWM-03-54-L-S-270

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Add to Cart
Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Recognitions
RU Certificate This product complies with UL document number E111594
RoHS compliant RoHS compliant
Trade Compliance
HTS Code 8536.69
ECCN Code EAR99
Environmental Compliance
Halogen Halogen Free (Br/Cl per JS-709C)
Penta Octa Compliant
Moisture Sensitivity Level 1
WEEE Not in Scope
EU ROHS 2 + Pthalate Directive Compliant
EU REACH No SVHCs
China ROHS Non Hazardous - E
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
PFAS No Known PFAS
Regulatory Verification Method Automatic
Country of Origin (“COO”) Information

Probable COO: MALAYSIA. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.