SMS-141-01-L-S - Through-Hole Micro Socket, 0.050" x 0.100" Pitch

The SMS is a through-hole mounting PCB socket strip. It uses a pitch of 0.050" (1.27mm) between contacts and 0.100" (2.54mm) between rows to offer greater flexibility for the PCB designer. The SMS is available in single- and double-row versions.

Features

  • Application: Single or double row design up to 100 pins

  • Contact System: Tiger Buy™

  • Orientation: Vertical

  • Pitch: .050" (1.27 mm)

  • Termination: Through-hole

View Mating Products:
Mating Products
OEM Pricing
Breaks 1 10 25 50 100 500 1000 2000
Price $7.511 $6.942 $6.563 $6.326 $5.006 $4.565 $3.686 $2.806
Please Login to see customer specific pricing. Or you may directly contact support.
You don’t have an account? Create one
Part-specific Documents
Mating Parts
dwm-41-59-l-s-485
DWM-41-59-L-S-485

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Add to Cart
dwm-41-59-l-s-480
DWM-41-59-L-S-480

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Add to Cart
dwm-41-59-l-s-465
DWM-41-59-L-S-465

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Add to Cart
dwm-41-59-l-s-455
DWM-41-59-L-S-455

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Add to Cart
dwm-41-58-l-s-445
DWM-41-58-L-S-445

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Add to Cart
dwm-41-58-l-s-420
DWM-41-58-L-S-420

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Add to Cart
dwm-41-57-l-s-390
DWM-41-57-L-S-390

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Add to Cart
dwm-41-57-l-s-370
DWM-41-57-L-S-370

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Add to Cart
dwm-41-57-l-s-355
DWM-41-57-L-S-355

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Add to Cart
dwm-41-56-l-s-335
DWM-41-56-L-S-335

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Add to Cart
dwm-41-56-l-s-325
DWM-41-56-L-S-325

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Add to Cart
dwm-41-54-l-s-260
DWM-41-54-L-S-260

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Add to Cart
dwm-41-53-l-s-230
DWM-41-53-L-S-230

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Add to Cart
dwm-41-53-l-s-205
DWM-41-53-L-S-205

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Add to Cart
dwm-41-53-l-s-200
DWM-41-53-L-S-200

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Add to Cart
dwm-41-59-l-s-470
DWM-41-59-L-S-470

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Add to Cart
dwm-41-59-l-s-460
DWM-41-59-L-S-460

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Add to Cart
dwm-41-58-l-s-435
DWM-41-58-L-S-435

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Add to Cart
dwm-41-58-l-s-430
DWM-41-58-L-S-430

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Add to Cart
dwm-41-58-l-s-415
DWM-41-58-L-S-415

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Add to Cart
dwm-41-58-l-s-410
DWM-41-58-L-S-410

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Add to Cart
dwm-41-57-l-s-380
DWM-41-57-L-S-380

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Add to Cart
dwm-41-56-l-s-330
DWM-41-56-L-S-330

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Add to Cart
dwm-41-53-l-s-240
DWM-41-53-L-S-240

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Add to Cart
dwm-41-58-l-s-425
DWM-41-58-L-S-425

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Add to Cart
dwm-41-58-l-s-400
DWM-41-58-L-S-400

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Add to Cart
dwm-41-54-l-s-265
DWM-41-54-L-S-265

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Add to Cart
dwm-41-53-l-s-225
DWM-41-53-L-S-225

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Add to Cart
dwm-41-54-l-s-250
DWM-41-54-L-S-250

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Add to Cart
dwm-41-56-l-s-305
DWM-41-56-L-S-305

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Add to Cart
dwm-41-54-l-s-290
DWM-41-54-L-S-290

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Add to Cart
dwm-41-53-l-s-220
DWM-41-53-L-S-220

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Add to Cart
dwm-41-56-l-s-310
DWM-41-56-L-S-310

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Add to Cart
dwm-41-54-l-s-285
DWM-41-54-L-S-285

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Add to Cart
dwm-41-54-l-s-280
DWM-41-54-L-S-280

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Add to Cart
dwm-41-54-l-s-275
DWM-41-54-L-S-275

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Add to Cart
dwm-41-58-l-s-440
DWM-41-58-L-S-440

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Add to Cart
dwm-41-57-l-s-395
DWM-41-57-L-S-395

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Add to Cart
dwm-41-56-l-s-345
DWM-41-56-L-S-345

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Add to Cart
dwm-41-56-l-s-315
DWM-41-56-L-S-315

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Add to Cart
Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Recognitions
RU Certificate This product complies with UL document number E111594
RoHS compliant RoHS compliant
Trade Compliance
HTS Code 8536.69
ECCN Code EAR99
Environmental Compliance
Halogen Halogen Free (Br/Cl per JS-709C)
Penta Octa Compliant
Moisture Sensitivity Level 1
WEEE Not in Scope
EU ROHS 2 + Pthalate Directive Compliant
EU REACH No SVHCs
China ROHS Non Hazardous - E
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
PFAS No Known PFAS
Regulatory Verification Method Automatic

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.