SNT-100-BK-G - .100in/2.54mm Shunt, 2 Pin, Black, 10µin Gold/Flash
Features
Color: Black, Red, Blue, Yellow
Pitch: .100" (2.54 mm)
Positions: 2
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | |||||||
|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 |
| Price | $0.347 | $0.270 | $0.218 | $0.186 | $0.144 | $0.131 | $0.104 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SNT-100-BK-T | 72278 | Bulk | 1 | 0 | Plating | Yes |
| SNT-100-BK-H | 9098 | Bulk | 1 | 0 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
