SNT-100-BK-T - .100in/2.54mm Shunt, 2 Pin, Black, Matte Tin
Features
Color: Black, Red, Blue, Yellow
Pitch: .100" (2.54 mm)
Positions: 2
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Ships Tomorrow: 72278 pieces |
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 250 | 1000 | 5000 | 25000 | 50000 | 100000 | 200000 |
| Price | $0.199 | $0.155 | $0.126 | $0.107 | $0.082 | $0.076 | $0.059 | $0.044 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SNT-100-BK-H | 9098 | Bulk | 1 | 0 | Plating | No |
| SNT-100-BK-G | 0 | Bulk | 1 | 0 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
