SO-0865-01-01-02-N SureWare™ Precision Board Stacking Standoff

Features

  • Female thread/press-in and male/male thread

  • Board stacking stand off

  • Board stacks from 5.00 mm to 30.00 mm

  • Pairs well with QSH/QTH, QSE/QTE, QSS/QTS, QMS/QFS, QFSS/QMSS, QRF8/QRM8, ERF5/ERM5, ERF6/ERM6, ERF8/ERM8, LSHM, LSS, LSEM, SS4/ST4, SS5/ST5, SLH/TLH

OEM Pricing
Breaks 1 50 100 500 1000 2000 5000 10000
Price $2.673 $2.179 $1.851 $1.645 $1.311 $1.199 $0.976 $0.753
Please Login to see customer specific pricing. Or you may directly contact support.
You don’t have an account? Create one
Part-specific Documents
Prints
Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Trade Compliance
HTS Code 7318.19
ECCN Code EAR99
Environmental Compliance
Halogen Halogen Free (Br/Cl per JS-709C)
Penta Octa Compliant
Moisture Sensitivity Level 1
WEEE Not in Scope
EU ROHS 2 + Pthalate Directive Compliant
EU REACH No SVHCs
China ROHS Non Hazardous - E
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
PFAS No Known PFAS
Regulatory Verification Method Automatic
Country of Origin (“COO”) Information

Probable COO: CHINA. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.