SQT-118-03-L-D - 2mm/.079in Box Receptacle Square Tail, 36 Pin, 2 Row, Through Hole, 10µin Gold/Tin, .208in Tail
The SQT series offers cost-effective PCB sockets for through-hole termination. Available from single row up to 6 rows, this flexible range of sockets uses the proven Tiger Buy™ contact.
Features
Application: One to six rows with 50 pins per row for 300 I/Os
Contact System: Tiger Buy™
Orientation: Vertical, right-angle
Pitch: 2.00 mm (.0787")
Special Features: FleXYZ™ design allows design flexibility in all three axes
Termination: Through-hole
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 5000 |
| Price | $5.735 | $5.448 | $5.067 | $4.410 | $3.901 | $3.445 | $2.523 | $1.770 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SQT-118-03-FM-D | 0 | Tube | 1 | 15 | Plating | No |
| SQT-118-03-G-D | 0 | Tube | 1 | 15 | Plating | No |
| SQT-118-03-L-D-MW | 0 | Tube | 1 | 15 | Plating | No |
| SQT-118-03-S-D | 0 | Tube | 1 | 15 | Plating | No |
| SQT-118-03-F-D | 0 | Tube | 1 | 15 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (15 parts per package) |
