SQW-104-01-H-D-VS-K-TR Cost Effective Rugged PCB Sockets, 2.00mm pitch
The SQT series offers cost-effective PCB sockets for through-hole or surface mount termination. Available from 2 rows up to 6 rows, this flexible range of sockets uses the proven Tiger Buy™ contact.
Features
Application: One to six rows with 50 pins per row for 300 I/Os
Contact System: Tiger Buy™
Orientation: Vertical
Pitch: 2.00 mm (.0787")
Special Features: FleXYZ™ design allows design flexibility in all three axes
Termination: Through-hole, surface mount
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 5000 |
| Price | $3.587 | $3.408 | $3.168 | $2.759 | $2.414 | $2.117 | $1.519 | $1.025 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SQW-104-01-H-D-VS-K | 0 | Bulk | 1 | 0 | Packaging | No |
| SQW-104-01-H-D-VS-K-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| SQW-104-01-S-D-VS-K-TR | 0 | Tape & Reel | 1 | 450 | Plating | No |
| SQW-104-01-F-D-VS-K-TR | 0 | Tape & Reel | 1 | 450 | Plating | No |
| SQW-104-01-LM-D-VS-K-TR | 0 | Tape & Reel | 1 | 450 | Plating | No |
| SQW-104-01-L-D-VS-K-TR | 0 | Tape & Reel | 1 | 450 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
