SQW Cost Effective Rugged PCB Sockets, 2.00mm pitch

The SQT series offers cost-effective PCB sockets for through-hole or surface mount termination. Available from 2 rows up to 6 rows, this flexible range of sockets uses the proven Tiger Buy™ contact.

Features

  • Application: One to six rows with 50 pins per row for 300 I/Os

  • Contact System: Tiger Buy™

  • Orientation: Vertical

  • Pitch: 2.00 mm (.0787")

Cost Effective Rugged PCB Sockets, 2.00mm pitch

Configured Part Number

View Full Mated Sets Add to Cart
Mates and Related Components

Mating Connectors

TW-SM Series Thumbnail Image
TW-SM

Flexible Surface Mount Board Stacking Header, 2.00 mm Pitch

Series Image for TW-TH
TW-TH

Flexible Board Stacking Header, 2.00 mm Pitch

LTMM Series Thumbnail Image
LTMM

2.00 mm Shrouded Terminal Strip

Series Image for MMT-
MMT

2.00 mm Horizontal Surface Mount Terminal Strip

MTMM Series Thumbnail Image
MTMM

Variable Post Height Header Strips, 2.00 mm Pitch

PTT Series Thumbnail Image
PTT

2.00 mm Press-Fit Terminal Strip

TMM Series Thumbnail Image
TMM

Low Profile Tiger Eye™ Header Strips, 2.00 mm Pitch

TMMH Series Thumbnail Image
TMMH

Low Profile Header Strips with End Shroud, 2.00 mm Pitch

TCMD Series Thumbnail Image
TCMD

2.00 mm IDC Ribbon Cable Assembly, Terminal

ZLTMM Series Thumbnail Image
ZLTMM

2.00 mm Shrouded Variable Stack Height Terminal Strip

TSH Series Thumbnail Image
TSH

2.00 mm Shrouded Terminal Strip

TMMS Series Thumbnail Image
TMMS

2.00 mm Fully Shrouded Quad Row Terminal Strip

Full Mated Sets
reserve logo
? More than 200,000 connectors and cables in
our Reserve™ program ship to you in 1-day.
Guaranteed. Learn more.
Part Number Mating Part Number Reserve Pitch Mated Stack Height Positions Board Termination Mating Orientation Product Data Rate
TW-02-02-F-D-210-SM SQW-102-01-F-D-VS 2.00 mm (.0787") 12.95 4 Surface Mount Vertical Board Stacking 8 Gbps NRZ
TW-02-02-F-D-225-SM SQW-102-01-F-D-VS 2.00 mm (.0787") 13.34 4 Surface Mount Vertical Board Stacking 8 Gbps NRZ
TW-02-02-F-D-220-SM SQW-102-01-F-D-VS 2.00 mm (.0787") 13.21 4 Surface Mount Vertical Board Stacking 8 Gbps NRZ
TW-02-02-F-D-215-SM SQW-102-01-F-D-VS 2.00 mm (.0787") 13.08 4 Surface Mount Vertical Board Stacking 8 Gbps NRZ
TW-02-03-F-D-280-SM SQW-102-01-F-D-VS 2.00 mm (.0787") 14.73 4 Surface Mount Vertical Board Stacking 8 Gbps NRZ
TW-02-03-F-D-285-SM SQW-102-01-F-D-VS 2.00 mm (.0787") 14.86 4 Surface Mount Vertical Board Stacking 8 Gbps NRZ
TW-02-03-F-D-275-SM SQW-102-01-F-D-VS 2.00 mm (.0787") 14.61 4 Surface Mount Vertical Board Stacking 8 Gbps NRZ
TW-02-03-F-D-290-SM SQW-102-01-F-D-VS 2.00 mm (.0787") 14.99 4 Surface Mount Vertical Board Stacking 8 Gbps NRZ
TW-02-03-F-D-300-SM SQW-102-01-F-D-VS 2.00 mm (.0787") 15.24 4 Surface Mount Vertical Board Stacking 8 Gbps NRZ
TW-02-03-F-D-310-SM SQW-102-01-F-D-VS 2.00 mm (.0787") 15.49 4 Surface Mount Vertical Board Stacking 8 Gbps NRZ
TW-02-03-F-D-305-SM SQW-102-01-F-D-VS 2.00 mm (.0787") 15.37 4 Surface Mount Vertical Board Stacking 8 Gbps NRZ
TW-02-03-F-D-315-SM SQW-102-01-F-D-VS 2.00 mm (.0787") 15.62 4 Surface Mount Vertical Board Stacking 8 Gbps NRZ
TW-02-03-F-D-295-SM SQW-102-01-F-D-VS 2.00 mm (.0787") 15.11 4 Surface Mount Vertical Board Stacking 8 Gbps NRZ
TW-02-03-F-D-330-SM SQW-102-01-F-D-VS 2.00 mm (.0787") 16.00 4 Surface Mount Vertical Board Stacking 8 Gbps NRZ
TW-02-03-F-D-345-SM SQW-102-01-F-D-VS 2.00 mm (.0787") 16.38 4 Surface Mount Vertical Board Stacking 8 Gbps NRZ
TW-02-03-F-D-325-SM SQW-102-01-F-D-VS 2.00 mm (.0787") 15.88 4 Surface Mount Vertical Board Stacking 8 Gbps NRZ
TW-02-03-F-D-320-SM SQW-102-01-F-D-VS 2.00 mm (.0787") 15.75 4 Surface Mount Vertical Board Stacking 8 Gbps NRZ
TW-02-03-F-D-335-SM SQW-102-01-F-D-VS 2.00 mm (.0787") 16.13 4 Surface Mount Vertical Board Stacking 8 Gbps NRZ
TW-02-03-F-D-340-SM SQW-102-01-F-D-VS 2.00 mm (.0787") 16.26 4 Surface Mount Vertical Board Stacking 8 Gbps NRZ
TW-02-03-F-D-350-SM SQW-102-01-F-D-VS 2.00 mm (.0787") 16.51 4 Surface Mount Vertical Board Stacking 8 Gbps NRZ