SQW-148-01-F-T - 2mm/.079in Box Receptacle Solder Tail, 144 Pin, 3 Row, Through Hole, Gold Flash/Tin, .090in Tail
The SQT series offers cost-effective PCB sockets for through-hole or surface mount termination. Available from 2 rows up to 6 rows, this flexible range of sockets uses the proven Tiger Buy™ contact.
Features
Application: One to six rows with 50 pins per row for 300 I/Os
Contact System: Tiger Buy™
Orientation: Vertical
Pitch: 2.00 mm (.0787")
Special Features: FleXYZ™ design allows design flexibility in all three axes
Termination: Through-hole, surface mount
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $12.511 | $12.251 | $11.981 | $10.691 | $9.256 | $8.060 | $5.678 | $3.671 |
You don’t have an account? Create one
| Packaging Notes |
|---|
| Packaging Type: Tube (5 parts per package) |