SSM-103-STL-DV-TR Surface Mount PCB Socket Strips, .100" pitch
A range of surface mount socket strips for classic .100" pitch applications, the SSM series takes the humble socket strip to new performance levels with Samtec's Extended Life Product™ testing. The SSM is available in single and double row configurations and uses the Samtec Tiger Claw™ dual wipe contact system.
Features
Pitch: .100" (2.54 mm)
Up to 8 Gbps performance
SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
Meets or exceeds MIL-DTL-55302 testing
Contact System: Tiger Claw™
Orientation: Vertical, horizontal
Termination: Surface mount
Application: Single and double row up to 80 pins
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
| Price | $4.390 | $3.579 | $3.040 | $2.702 | $2.119 | $1.924 | $1.535 | $1.147 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SSM-103-STL-DV | 0 | Bulk | 1 | 0 | Packaging | No |
| SSM-103-STL-DV-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| SSM-103-L-DV-TR | 0 | Tape & Reel | 1 | 475 | Plating | No |
| SSM-103-T-DV-TR | 0 | Tape & Reel | 1 | 475 | Plating | No |
| SSM-103-F-DV-TR | 0 | Tape & Reel | 1 | 475 | Plating | No |
| SSM-103-S-DV-TR | 0 | Tape & Reel | 1 | 475 | Plating | No |
| SSM-103-SM-DV-TR | 0 | Tape & Reel | 1 | 475 | Plating | No |
| SSM-103-H-DV-TR | 0 | Tape & Reel | 1 | 475 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
