SSM-104-F-DV-BE-K-TR - .100in/2.54mm Surface Mount Dual Beam Receptacle, 8 Pin, 2 Row, Bottom Entry, Gold Flash/Tin, K Pad, Tape & Reel
A range of surface mount socket strips for classic .100" pitch applications, the SSM series takes the humble socket strip to new performance levels with Samtec's Extended Life Product™ testing. The SSM is available in single and double row configurations and uses the Samtec Tiger Claw™ dual wipe contact system.
Features
Pitch: .100" (2.54 mm)
Up to 8 Gbps performance
SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
Meets or exceeds MIL-DTL-55302 testing
Contact System: Tiger Claw™
Orientation: Vertical, horizontal
Termination: Surface mount
Application: Single and double row up to 80 pins
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
| Price | $2.296 | $1.894 | $1.572 | $1.334 | $1.154 | $0.989 | $0.855 | $0.729 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SSM-104-F-DV-BE-K | 0 | Bulk | 1 | 0 | Packaging | No |
| SSM-104-F-DV-BE-K-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| SSM-104-L-DV-BE-K-TR | 0 | Tape & Reel | 1 | 450 | Plating | No |
| SSM-104-S-DV-BE-K-TR | 0 | Tape & Reel | 1 | 450 | Plating | No |
| SSM-104-T-DV-BE-K-TR | 0 | Tape & Reel | 1 | 450 | Plating | No |
| SSM-104-LM-DV-BE-K-TR | 0 | Tape & Reel | 1 | 450 | Plating | No |
| SSM-104-H-DV-BE-K-TR | 0 | Tape & Reel | 1 | 450 | Plating | No |
| SSM-104-F-DV-BE-P-TR | 0 | Tape & Reel | 1 | 400 | PickAndPlacePad | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (450 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
