SSM-106-F-DV-K-FR - .100in/2.54mm Surface Mount Dual Beam Receptacle, 12 Pin, 2 Row, Gold Flash/Tin, K Pad, Full Reel
A range of surface mount socket strips for classic .100" pitch applications, the SSM series takes the humble socket strip to new performance levels with Samtec's Extended Life Product™ testing. The SSM is available in single and double row configurations and uses the Samtec Tiger Claw™ dual wipe contact system.
Features
Pitch: .100" (2.54 mm)
Up to 8 Gbps performance
SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
Meets or exceeds MIL-DTL-55302 testing
Contact System: Tiger Claw™
Orientation: Vertical, horizontal
Termination: Surface mount
Application: Single and double row up to 80 pins
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||
|---|---|---|---|---|---|---|
| Breaks | 450 | 900 | 1350 | 2250 | 5400 | 10350 |
| Price | $1.986 | $1.685 | $1.456 | $1.238 | $1.071 | $0.905 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SSM-106-F-DV-K | 0 | Tube | 1 | 37 | Packaging | No |
| SSM-106-F-DV-K-TR | 0 | Tape & Reel | 1 | 450 | Packaging | No |
| SSM-106-L-DV-K-FR | 0 | Tape & Reel | 450 | 450 | Plating | No |
| SSM-106-T-DV-K-FR | 0 | Tape & Reel | 450 | 450 | Plating | No |
| SSM-106-S-DV-K-FR | 0 | Tape & Reel | 450 | 450 | Plating | No |
| SSM-106-SM-DV-K-FR | 0 | Tape & Reel | 450 | 450 | Plating | No |
| SSM-106-F-DV-P-FR | 0 | Tape & Reel | 250 | 250 | PickAndPlacePad | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (450 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
