SSW-110-01-E-D Tiger Buy™ Socket Strip with PCB Tails, .100" Pitch

Printed circuit board socket strips on a .100" pitch have been a staple of the electronics industry for decades. Samtec has brought them up to date with the high retention, cost-effective Tiger Buy™ contact. Available in surface mount and through-hole, these versatile sockets are ideal for new designs and retrofit applications.

Features

  • Pitch: .100" (2.54 mm)

  • Application: Single, double and triple row up to 150 pins

  • Up to 8 Gbps performance

  • Contact System: Tiger Buy™

  • Orientation: Vertical, right-angle

Online Pricing is not available for this part.
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
8 Gbps NRZ No No No No No No No No
How is this calculated?
Part-specific Documents
Mates and Related Components

Mating Connectors

HW-SM Series Thumbnail Image
HW-SM

High Temperature Flexible Board Stacking Header for Surface Mount, 0.100" Pitch

HW-TH Series Thumbnail Image
HW-TH

High Temperature Flexible Board Stacking Header, 0.100" Pitch

Series Image for TSW-
TSW

Classic PCB Header Strips, 0.100" pitch

DW Series Thumbnail Image
DW

Flexible Board Stacking Header with Fixed Tail Length, 0.100" Pitch

EW Series Thumbnail Image
EW

Flexible Board Stacking Header with Fixed Tail Length, 0.100" Pitch

HMTSW Series Thumbnail Image
HMTSW

.100" High-Temp Variable Post Height Terminal Strip

HTSS Series Thumbnail Image
HTSS

.100" High-Temp Shrouded Terminal Strip

HTSW Series Thumbnail Image
HTSW

High Temperature PCB Header Strips, 0.100" pitch

LCW Series Thumbnail Image
LCW

.100" Friction Lock Terminal Strip

MTLW Series Thumbnail Image
MTLW

.100" Low Profile Variable Post Height Terminal Strip

MTSW Series Thumbnail Image
MTSW

Variable Height PCB Header Strips, 0.100" pitch

TSM Series Thumbnail Image
TSM

.100" Surface Mount Terminal Strip

TLW Series Thumbnail Image
TLW

.100" Low Profile Terminal Strip

ZW Series Thumbnail Image
ZW

Flexible Board Stacking Header, 0.100" Pitch

TSSH Series Thumbnail Image
TSSH

.100" End Shrouded Terminal Strip

TSS Series Thumbnail Image
TSS

.100" Shrouded Terminal Strip

ZSS Series Thumbnail Image
ZSS

.100" Shrouded Elevated Terminal Strip

HCMD Series Thumbnail Image
HCMD

IDC Socket and Terminal Cable Assemblies, 0.100" Pitch

HCMS Series Thumbnail Image
HCMS

IDC Socket and Terminal Cable Assemblies, 0.100" Pitch

HHSC Series Thumbnail Image
HHSC

.100" JTAG Ribbon Coax Cable Assembly

PHT Series Thumbnail Image
PHT

.100" Terminal Strip, Press-Fit

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Recognitions
This product complies with UL document number E111594
RoHS compliant
Trade Compliance
HTS Code 8536.69
ECCN Code EAR99
Environmental Compliance
Halogen Halogen Free (Br/Cl per JS-709C)
Penta Octa Compliant
Moisture Sensitivity Level 1
WEEE Not in Scope
EU ROHS 2 + Pthalate Directive Compliant
EU REACH No SVHCs
China ROHS Non Hazardous - E
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
PFAS No Known PFAS
Regulatory Verification Method Automatic

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.