T1M44-M-2830-01-G - 1.27mm (.05 Inch) Pitch Wire to Board / Wire to Wire Crimp Terminal Contact Plug / Pin (Male), Mini Reel, Tiger Eye™
Features
.050" (1.27 mm) pitch
Accepts 28 and 30 AWG cable
Assembly tooling available (Visit samtec.com/tooling)
Beryllium copper crimp termination contact
Mini reeled contact
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | |||||
|---|---|---|---|---|---|
| Breaks | 5000 | 210000 | 420000 | 630000 | 1260000 |
| Price | $0.133 | $0.121 | $0.112 | $0.104 | $0.096 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| T1M44-M-2830-01-H | 0 | Reel | 5000 | 5000 | Plating | No |
| T1M44-M-2830-01-GF | 0 | Reel | 5000 | 5000 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Reel (5000 parts per package) |
