T2SD-15-24-L-15.30-S 2mm (.0787 Inch) Pitch Wire to Board / Wire to Wire Header Cables, Double Row, Plug / Male to Plug / Male or Socket / Female, Latch Option, Tiger Eye™
Features
2.00 mm (.0787") pitch
24 to 30 AWG PVC wire
Mating shrouded Tiger Eye™ socket strips available
Polarized, double row system to 60 total pins
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $17.372 | $16.446 | $15.828 | $15.442 | $13.385 | $12.699 | $11.328 | $9.957 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| T2SD-15-24-L-18.00-S | 0 | Layer | 1 | 0 | Cable Length | No |
| T2SD-15-24-L-12.00-S | 0 | Layer | 1 | 0 | Cable Length | No |
| T2SD-15-24-L-10.00-S | 0 | Layer | 1 | 0 | Cable Length | No |
| T2SD-15-24-L-08.00-S | 0 | Layer | 1 | 0 | Cable Length | No |
| T2SD-15-24-L-24.00-S | 0 | Layer | 1 | 0 | Cable Length | No |
| T2SD-15-24-L-06.00-S | 0 | Layer | 1 | 0 | Cable Length | No |
| T2SD-15-24-L-25.00-S | 0 | Layer | 1 | 0 | Cable Length | No |
| T2SD-15-24-L-03.00-S | 0 | Layer | 1 | 0 | Cable Length | No |
| T2SD-15-24-L-44.00-S | 0 | Layer | 1 | 0 | Cable Length | No |
| T2SD-15-24-L-60.00-S | 0 | Layer | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
