TEMS-110-02-04.0-H-D-K-FR - 0.80 mm Tiger Eye™ Micro Terminal Strip, Slim
Features
Application: Mating with rugged Tiger Eye™ contact sockets
Contact System: 0.31 mm (.012") diameter post
Pitch: 0.80 mm (.0315")
Up to 8 Gbps performance
Special Features: Locking Clip and Weld Tab options available for most rugged requirements
Orientation: Vertical
Termination: Surface mount
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||
|---|---|---|---|---|
| Breaks | 500 | 1000 | 2500 | 5000 |
| Price | $4.056 | $3.780 | $3.240 | $2.700 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| TEMS-110-02-04.0-H-D-K-TR | 0 | Tape & Reel | 1 | 500 | Packaging | No |
| TEMS-110-02-04.0-FG-D-K-FR | 0 | Tape & Reel | 500 | 500 | Plating | No |
| TEMS-110-02-04.0-G-D-K-FR | 0 | Tape & Reel | 500 | 500 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
