TEMS-135-02-03.0-G-D-A 0.80 mm Tiger Eye™ Micro Terminal Strip, Slim
Features
Application: Mating with rugged Tiger Eye™ contact sockets
Contact System: 0.31 mm (.012") diameter post
Pitch: 0.80 mm (.0315")
Up to 8 Gbps performance
Special Features: Locking Clip and Weld Tab options available for most rugged requirements
Orientation: Vertical
Termination: Surface mount
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 2000 |
| Price | $11.526 | $10.652 | $10.070 | $9.706 | $8.068 | $7.523 | $6.431 | $5.339 |
You don’t have an account? Create one
| Packaging Notes |
|---|
| Packaging Type: Bulk |