TFC-120-01-F-D-A-P 1.27mm (.05 Inch) Pitch Board to Board / Wire to Board Shrouded Box Header Connectors, Low Cost, Double Row, Right Angle or Vertical, Surface Mount (SMT) / Through Hole, Locking Clip Option, Tiger Eye™
A cost-effective alternative to the TFM series, the TFC is a range of through-hole and surface mount header strips with Tiger Eye™ contacts for high-reliability applications. The TFC series is a .050" (1.27 mm) pitch connector available in single or double row arrangements.
Features
Up to 8 Gbps performance
Pitch: .050" (1.27 mm)
Contact System: .018" (0.46 mm) diameter post
Multiple stack heights
Application: Mating with high-reliability Tiger Eye™ contact sockets and cable assemblies
Orientation: Vertical, right-angle
Termination: Through-hole, surface mount
Current rating: 2.9 A max
Voltage rating: 275 VAC/388 VDC max
Special Features: Lower cost plating option
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 5000 |
| Price | $5.477 | $4.951 | $4.601 | $4.382 | $3.379 | $3.044 | $2.376 | $1.707 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| TFC-120-01-F-D-A-K | 0 | Tube | 1 | 19 | PickAndPlacePad | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
