TFC-120-02-F-D-A-K-TR - .05in/1.27mm Tiger Eye Box Header Connector Low Cost, 40 Pin, 2 Row, Gold Flash/Tin, SMT, .250in Ht, A Pin, K Pad, Tape & Reel
A cost-effective alternative to the TFM series, the TFC is a range of through-hole and surface mount header strips with Tiger Eye™ contacts for high-reliability applications. The TFC series is a .050" (1.27 mm) pitch connector available in single or double row arrangements.
Features
Up to 8 Gbps performance
Pitch: .050" (1.27 mm)
Contact System: .018" (0.46 mm) diameter post
Multiple stack heights
Application: Mating with high-reliability Tiger Eye™ contact sockets and cable assemblies
Orientation: Vertical, right-angle
Termination: Through-hole, surface mount
Current rating: 2.9 A max
Voltage rating: 275 VAC/388 VDC max
Special Features: Lower cost plating option
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 5000 |
| Price | $4.170 | $3.713 | $3.401 | $3.193 | $2.746 | $2.475 | $2.111 | $1.841 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| TFC-120-02-F-D-A-K | 0 | Tube | 1 | 19 | Packaging | No |
| TFC-120-02-F-D-A-K-FR | 0 | Tape & Reel | 350 | 350 | Packaging | No |
| TFC-120-02-L-D-A-K-TR | 0 | Tape & Reel | 1 | 350 | Plating | No |
| TFC-120-02-F-D-A-P-TR | 0 | Tape & Reel | 1 | 325 | PickAndPlacePad | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (350 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
