TFM-35-D-03RD 1.27mm (.05 Inch) Pitch Board to Board / Wire to Board Shrouded Box Header Connectors, Single or Double Row, Right Angle or Vertical, Surface Mount (SMT) / Through Hole, Locking Clip / Screw Option, Tiger Eye™
A range of through-hole and surface mount header strips with Tiger Eye™ contacts for high-reliability applications. The TFM series is a .050" (1.27 mm) pitch connector available in single or double row arrangements.
Features
Up to 8 Gbps performance
Pitch: .050" (1.27 mm)
Contact System: .018" (0.46 mm) diameter post
Orientation: Vertical, right-angle, horizontal
Termination: Through-hole, surface mount
Application: Mating with high-reliability Tiger Eye™ contact sockets and cable assemblies
Current rating: 3.7 A max
Voltage rating: 250 VAC/354 VDC max
Shrouded body for blind mating
Multiple stack heights
Special Features: Screw down, weld tab and solder nail options available for most rugged requirements
Meets or exceeds MIL-DTL-55302 testing
SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
Extended Life Product™ (E.L.P.™)
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Packaging Notes |
|---|
| Packaging Type: Bulk |
Protocols
| PDR | IB EDR | 32GFC | 64GFC | IB HDR | 128GFC | IB NDR | 256GFC | IB XDR |
|---|---|---|---|---|---|---|---|---|
| 25.8 Gbps | 28.05 Gbps | 28.9 Gbps PAM4 | 53.13 Gbps PAM4 | 56.1 Gbps PAM4 | 106.25 Gbps PAM4 | 112.2 Gbps PAM4 | 200 Gbps PAM4 | |
| 8 Gbps NRZ | No | No | No | No | No | No | No | No |
| PDR | USB 10Gbps | PCIe 4.0 | USB 20Gbps | PCIe 5.0 | USB 40Gbps | USB 80Gbps | PCIe 6.0 | PCIe 7.0 |
|---|---|---|---|---|---|---|---|---|
| 10 Gbps | 16 Gbps | 20 Gbps | 32 Gbps | 40 Gbps | 40 Gbps | 64 Gbps PAM4 | 128 Gbps PAM4 | |
| 8 Gbps NRZ | No | No | No | No | No | No | No | No |
| PDR | Ethernet | Ethernet | Ethernet | OIF CEI 56G | Ethernet | OIF CEI 112G | Ethernet | OIF CEI 224G |
|---|---|---|---|---|---|---|---|---|
| 10 Gbps | 25 Gbps | 50 Gbps PAM4 | 56 Gbps PAM4 | 100 Gbps PAM4 | 112 Gbps PAM4 | 200 Gbps PAM4 | 224 Gbps PAM4 | |
| 8 Gbps NRZ | No | No | No | No | No | No | No | No |
| PDR | SATA 2.0 | SAS 2.0 | SATA 3.0 | SAS 3.0 | SATA 3.5 | SAS 4.0 | CXL 1.1/2.0 | CXL 3.2 |
|---|---|---|---|---|---|---|---|---|
| 3 Gbps | 6 Gbps | 6 Gbps | 12 Gbps | 16 Gbps | 22.5 Gbps | 32 Gbps | 64 Gbps PAM4 | |
| 8 Gbps NRZ | Capable | Capable | Capable | No | No | No | No | No |
How is this calculated?
Protocol capability of Samtec connectors results from a comparison of the protocol channel data rate and the Samtec Channel Performance Metric (CPM) per product. The Samtec CPM estimates connector performance in a pre-defined channel as illustrated below.
This channel-based approach factors impairments—such as the crosstalk and reflections—inherent in real-world signal channels. Samtec CPM sums all channel noise sources and then determines the resultant signal to noise ratio in a specific mated connector pair. By its very nature, CPM is a function of channel assumptions made and will vary from application to application. Achieving similar results requires good SI design practice in the system PCB(s) and using Samtec-provided connector breakout regions (BOR).
The TFM series has a CPM of 8 Gbps NRZ.
TFM products are capable of protocols whose channel data rates are less than this CPM.
For more information, please read this blog article: A New High Speed Connector Rating That Accounts For The Entire System and download the Samtec Channel Performance Metric white paper.
Samtec recommends contacting [email protected] for technical support prior to final connector selection in any specific high-speed application.
Part-specific Documents
Prints
Mates and Related Components
1.27 mm Single Row Tiger Eye™ Family
| Housing | Contact | Cable Assembly | Board Assembly | Hand Tool | Applicator |
|---|---|---|---|---|---|
| ISDF | CC03M | SFSS | SFM | CAT-HT-203-2830-12 | CAT-MC-203-2830-XX-01 |
| CC03R | SFSST | SFC |
| Housing | Terminal | Cable Assembly | Board Assembly | Hand Tool | Applicator |
|---|---|---|---|---|---|
| TSDF | T1M44-M | TFSS | TFC | CAT-HT-144-2830-12 | CAT-MC-144-2830-XX-01 |
| T1M44-R | TFSST | TFM |
1.27 mm Double Row Tiger Eye™ Family
| Housing | Contact | Cable Assembly | Board Assembly | Hand Tool | Applicator |
|---|---|---|---|---|---|
| ISDF | CC03M | SFSD | SFC | CAT-HT-203-2830-12 | CAT-MC-203-2830-XX-01 |
| CC03R | SFSDT | SFM |
| Housing | Terminal | Cable Assembly | Board Assembly | Hand Tool | Applicator |
|---|---|---|---|---|---|
| TSDF | T1M44-M | TFSD | TFC | CAT-HT-144-2830-12 | CAT-MC-144-2830-XX-01 |
| T1M44-R | TFSDT | TFM |
Test Reports
| TFM/FHSC - High Data Rate Characterization Report (254mm Cable Length) |
| TFM/SFM - High Speed Characterization Report |
| TFM/SFM - High Speed Characterization Report |
| TFM/SFM - Extended Life Testing (2500 Cycles) |
| SFM/TFM - Mixed Flowing Gas |
| TFM/SFSD - Mixed Flowing Gas |
Tech Library
Compliance
| Compliance Tools |
|---|
| Material Declaration |
| EU RoHS and REACH Compliance |
| Recognitions |
|---|
|
|
|
|
| Trade Compliance | |
|---|---|
| HTS Code | 8538.90 |
| ECCN Code | EAR99 |
| Environmental Compliance | |
|---|---|
| Halogen | Halogen Free (Br/Cl per JS-709C) |
| Penta Octa | Compliant |
| Moisture Sensitivity Level | 1 |
| WEEE | Not in Scope |
| EU ROHS 2 + Pthalate Directive | Compliant |
| EU REACH | No SVHCs |
| China ROHS | Non Hazardous - E |
| California Proposition 65 | WARNING: Risk of Cancer & Reproductive Harm (Nickel). www.p65warnings.ca.gov |
| EU CE Mark | Not Applicable |
| UKCA Mark | Not Applicable |
| PFAS | No Known PFAS |
| Regulatory Verification Method | Automatic |
For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?