TFSD-05-28-G-03.25-T-NUS - 1.27mm (.05 Inch) Pitch Wire to Board / Wire to Wire Header Cables, Double Row, Plug / Male to Plug / Male or Socket / Female, Lock / Latch Option, Tiger Eye™
Features
.050" (1.27 mm) pitch
28 and 30 AWG PVC wire
Mating shrouded Tiger Eye™ socket strips available
Polarized double row system to 100 pins
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 1750 |
| Price | $12.338 | $11.403 | $10.779 | $10.389 | $9.005 | $8.545 | $7.622 | $6.699 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| TFSD-05-28-G-03.50-T-NUS | 0 | Layer | 1 | 0 | Cable Length | No |
| TFSD-05-28-G-03.94-T-NUS | 0 | Layer | 1 | 0 | Cable Length | No |
| TFSD-05-28-G-03.95-T-NUS | 0 | Layer | 1 | 0 | Cable Length | No |
| TFSD-05-28-G-04.00-T-NUS | 0 | Layer | 1 | 0 | Cable Length | No |
| TFSD-05-28-G-04.50-T-NUS | 0 | Layer | 1 | 0 | Cable Length | No |
| TFSD-05-28-G-05.00-T-NUS | 0 | Layer | 1 | 0 | Cable Length | No |
| TFSD-05-28-G-05.12-T-NUS | 0 | Layer | 1 | 0 | Cable Length | No |
| TFSD-05-28-G-06.00-T-NUS | 0 | Layer | 1 | 0 | Cable Length | No |
| TFSD-05-28-G-07.00-T-NUS | 0 | Layer | 1 | 0 | Cable Length | No |
| TFSD-05-28-G-07.87-T-NUS | 0 | Layer | 1 | 0 | Cable Length | No |
| TFSD-05-28-G-10.00-T-NUS | 0 | Layer | 1 | 0 | Cable Length | No |
| TFSD-05-28-G-12.00-T-NUS | 0 | Layer | 1 | 0 | Cable Length | No |
| TFSD-05-28-G-12.80-T-NUS | 0 | Layer | 1 | 0 | Cable Length | No |
| TFSD-05-28-G-13.00-T-NUS | 0 | Layer | 1 | 0 | Cable Length | No |
| TFSD-05-28-G-15.00-T-NUS | 0 | Layer | 1 | 0 | Cable Length | No |
| TFSD-05-28-G-20.70-T-NUS | 0 | Layer | 1 | 0 | Cable Length | No |
| TFSD-05-28-G-24.00-T-NUS | 0 | Layer | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Layer |
