TFSD-13-28C-H-18.02-TR-NDS - 1.27mm (.05 Inch) Pitch Wire to Board / Wire to Wire Header Cables, Double Row, Plug / Male to Plug / Male or Socket / Female, Lock / Latch Option, Tiger Eye™
Features
.050" (1.27 mm) pitch
28 and 30 AWG PVC wire
Mating shrouded Tiger Eye™ socket strips available
Polarized double row system to 100 pins
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $43.847 | $41.508 | $39.949 | $38.975 | $33.851 | $32.143 | $28.728 | $25.313 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| TFSD-13-28C-H-18.09-TR-NDS | 0 | Layer | 1 | 0 | Cable Length | No |
| TFSD-13-28C-H-20.09-TR-NDS | 0 | Layer | 1 | 0 | Cable Length | No |
| TFSD-13-28C-H-20.31-TR-NDS | 0 | Layer | 1 | 0 | Cable Length | No |
| TFSD-13-28C-H-20.50-TR-NDS | 0 | Layer | 1 | 0 | Cable Length | No |
| TFSD-13-28C-H-14.20-TR-NDS | 0 | Layer | 1 | 0 | Cable Length | No |
| TFSD-13-28C-H-22.00-TR-NDS | 0 | Layer | 1 | 0 | Cable Length | No |
| TFSD-13-28C-H-22.31-TR-NDS | 0 | Layer | 1 | 0 | Cable Length | No |
| TFSD-13-28C-H-22.50-TR-NDS | 0 | Layer | 1 | 0 | Cable Length | No |
| TFSD-13-28C-H-12.20-TR-NDS | 0 | Layer | 1 | 0 | Cable Length | No |
| TFSD-13-28C-H-24.00-TR-NDS | 0 | Layer | 1 | 0 | Cable Length | No |
| TFSD-13-28C-H-26.03-TR-NDS | 0 | Layer | 1 | 0 | Cable Length | No |
| TFSD-13-28C-H-28.03-TR-NDS | 0 | Layer | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
