TLE-102-01-G-DV-FR - 2mm Single Beam Cost Effective Receptacle Connector, 4 Pin, Through Hole, .085in Tail, 10µin Gold/Flash, Full Reel
Features
Application: Standard and pass-through double row to 100 pins
Contact System: Tiger Beam™
Orientation: Vertical
Pitch: 2.00 mm (.0787")
Special Features: Cost-effective, reliable contact system
Termination: Surface mount
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | |||||
|---|---|---|---|---|---|
| Breaks | 725 | 1450 | 2175 | 4350 | 34800 |
| Price | $1.254 | $0.930 | $0.818 | $0.818 | $0.381 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| TLE-102-01-G-DV | 0 | Tube | 1 | 141 | Packaging | No |
| TLE-102-01-G-DV-TR | 0 | Tape & Reel | 1 | 725 | Packaging | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (725 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
