TLE-103-01-G-DV - 2mm Single Beam Cost Effective Receptacle Connector, 6 Pin, Through Hole, .085in Tail, 10µin Gold/Flash
Features
Application: Standard and pass-through double row to 100 pins
Contact System: Tiger Beam™
Orientation: Vertical
Pitch: 2.00 mm (.0787")
Special Features: Cost-effective, reliable contact system
Termination: Surface mount
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
| Price | $2.520 | $2.061 | $1.747 | $1.557 | $1.176 | $1.057 | $0.774 | $0.480 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| TLE-103-01-G-DV-FR | 0 | Tape & Reel | 575 | 575 | Packaging | No |
| TLE-103-01-G-DV-TR | 0 | Tape & Reel | 1 | 575 | Packaging | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (95 parts per package) |














