TLE-116-01-G-DV-P-FR 2.00 mm Tiger Beam™ Cost-effective Single Beam Socket Strip
Features
Application: Standard and pass-through double row to 100 pins
Contact System: Tiger Beam™
Orientation: Vertical
Pitch: 2.00 mm (.0787")
Special Features: Cost-effective, reliable contact system
Termination: Surface mount
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||
|---|---|---|---|---|
| Breaks | 650 | 1300 | 2600 | 5200 |
| Price | $3.842 | $3.450 | $2.576 | $1.680 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| TLE-116-01-G-DV-P | 0 | Tube | 1 | 18 | Packaging | No |
| TLE-116-01-G-DV-P-TR | 0 | Tape & Reel | 1 | 650 | Packaging | No |
| TLE-116-01-G-DV-K-FR | 0 | Tape & Reel | 650 | 650 | PickAndPlacePad | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
