TLE-155-01-G-DV-A 2.00 mm Tiger Beam™ Cost-effective Single Beam Socket Strip
Features
Application: Standard and pass-through double row to 100 pins
Contact System: Tiger Beam™
Orientation: Vertical
Pitch: 2.00 mm (.0787")
Special Features: Cost-effective, reliable contact system
Termination: Surface mount
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $18.211 | $17.237 | $16.587 | $16.184 | $12.324 | $11.029 | $8.116 | $5.088 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| TLE-156-01-G-DV-A | 0 | Tube | 1 | 5 | Plating | No |
| TLE-159-01-G-DV-A | 0 | Tube | 1 | 4 | Plating | No |
| TLE-157-01-G-DV-A | 0 | Tube | 1 | 5 | Plating | No |
| TLE-151-01-G-DV-A | 0 | Tube | 1 | 5 | Plating | No |
| TLE-158-01-G-DV-A | 0 | Tube | 1 | 5 | Plating | No |
| TLE-152-01-G-DV-A | 0 | Tube | 1 | 5 | Plating | No |
| TLE-160-01-G-DV-A | 0 | Tube | 1 | 4 | Plating | No |
| TLE-153-01-G-DV-A | 0 | Tube | 1 | 5 | Plating | No |
| TLE-154-01-G-DV-A | 0 | Tube | 1 | 5 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (5 parts per package) |
