TML-105-01-H-D .050" X .100" Shrouded Terminal Strip
Features
Contact System: .018" (0.46 mm) square post
Orientation: Vertical, right-angle
Pitch: .050" (1.27 mm)
Special Features: Locking clip option available for most rugged requirements
Termination: Through-hole, surface mount
Application: Optional polarization for double row design up to 80 pins
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| TML-105-01-G-D | 0 | Bulk | 1 | 0 | Plating | No |
| TML-105-01-F-D | 0 | Bulk | 1 | 0 | Plating | No |
| TML-105-01-T-D | 0 | Bulk | 1 | 0 | Plating | No |
| TML-105-01-S-D | 0 | Bulk | 1 | 0 | Plating | No |
| TML-105-01-L-D | 0 | Bulk | 1 | 0 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
