TML-130-01-G-D-013 .050" X .100" Shrouded Terminal Strip
Features
Contact System: .018" (0.46 mm) square post
Orientation: Vertical, right-angle
Pitch: .050" (1.27 mm)
Special Features: Locking clip option available for most rugged requirements
Termination: Through-hole, surface mount
Application: Optional polarization for double row design up to 80 pins
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 3250 |
| Price | $15.727 | $14.889 | $14.329 | $13.980 | $10.050 | $8.740 | $6.121 | $3.500 |
You don’t have an account? Create one
| Packaging Notes |
|---|
| Packaging Type: Bulk |