TMM-110-01-L-D-SM-A - Low Profile Tiger Eye™ Header Strips, 2.00 mm Pitch
The TMM is a header strip for through-hole or surface mount termination. Available in configurations up to 200 pins in 4 rows, this 2.00 mm (.0789") pitch connector offers the designer huge flexibility and current ratings of up to 3.2 Amps per pin.
Features
Application: Industry's largest variety of low profile pin counts, terminal lengths and options
Contact System: .020" (0.50 mm) square post
Up to 8 Gbps performance
Orientation: Vertical, right-angle
Pitch: 2.00 mm (.0787")
Special Features: FleXYZ™ provides design flexibility in all three axes up to four rows wide and 200 pins
Termination: Through-hole, surface mount
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
| Price | $3.117 | $2.679 | $2.275 | $1.945 | $1.605 | $1.337 | $1.084 | $0.835 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| TMM-110-01-L-D-SM-A-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| TMM-110-01-L-D-SM-A-TR | 0 | Tape & Reel | 1 | 275 | Packaging | No |
| TMM-110-01-G-D-SM-A | 0 | Tube | 1 | 29 | Plating | No |
| TMM-110-01-T-D-SM-A | 0 | Tube | 1 | 29 | Plating | No |
| TMM-110-01-S-D-SM-A | 0 | Tube | 1 | 29 | Plating | No |
| TMM-110-01-F-D-SM-A | 0 | Tube | 1 | 29 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (29 parts per package) |
