TMMH-115-01-F-DV - Low Profile Header Strips with End Shroud, 2.00 mm Pitch
The TMMH is a header strip for through-hole or surface mount termination with a flexible end-shroud feature. Available in configurations up to 200 pins in 4 rows, this 2.00 mm (.079") pitch connector offers the designer huge flexibility and current ratings of up to 3.2 Amps per pin.
Features
Application: Large variety of terminal lengths with many options including end shrouds, board locks, guide posts, locking clips, etc.
Contact System: .020" (0.50 mm) square post
Orientation: Vertical, right-angle
Pitch: 2.00 mm (.0787")
Special Features: FleXYZ™ provides design flexibility in all three axes up to six rows wide and 300 pins
Termination: Through-hole, surface mount
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
| Price | $3.214 | $2.766 | $2.413 | $2.122 | $1.872 | $1.612 | $1.290 | $0.998 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| TMMH-115-01-F-DV-FR | 0 | Tape & Reel | 375 | 375 | Packaging | No |
| TMMH-115-01-F-DV-TR | 0 | Tape & Reel | 1 | 375 | Packaging | No |
| TMMH-115-01-SM-DV | 0 | Tube | 1 | 19 | Plating | No |
| TMMH-115-01-G-DV | 0 | Tube | 1 | 19 | Plating | No |
| TMMH-115-01-T-DV | 0 | Tube | 1 | 19 | Plating | No |
| TMMH-115-01-L-DV | 0 | Tube | 1 | 19 | Plating | No |
| TMMH-115-01-TM-DV | 0 | Tube | 1 | 19 | Plating | No |
| TMMH-115-01-S-DV | 0 | Tube | 1 | 19 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (19 parts per package) |
