TMMS-133-01-S-Q-RA-A - 2.00 mm Fully Shrouded Quad Row Terminal Strip
Features
Application: High-density shrouded for blind mating up to 200 pins
Contact System: .020" (0.50 mm) square post
Orientation: Vertical, right-angle
Pitch: 2.00 mm (.0787")
Termination: Through-hole
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $35.469 | $33.577 | $32.316 | $31.528 | $24.884 | $22.669 | $18.240 | $13.810 |
You don’t have an account? Create one
| Packaging Notes |
|---|
| Packaging Type: Bulk |