TMMS-136-01-S-Q-RA-A 2.00 mm Fully Shrouded Quad Row Terminal Strip
Features
Application: High-density shrouded for blind mating up to 200 pins
Contact System: .020" (0.50 mm) square post
Orientation: Vertical, right-angle
Pitch: 2.00 mm (.0787")
Termination: Through-hole
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 750 |
| Price | $38.655 | $36.594 | $35.219 | $34.360 | $27.113 | $24.698 | $19.866 | $15.035 |
You don’t have an account? Create one
| Packaging Notes |
|---|
| Packaging Type: Bulk |