TMMS-140-01-L-Q-RA-FS - 2mm/.079in Quad Row Shrouded Header, 160 Pin, 4 Row, Right Angle Through Hole, 10µin Gold/Tin, Fully Shrouded
Features
Application: High-density shrouded for blind mating up to 200 pins
Contact System: .020" (0.50 mm) square post
Orientation: Vertical, right-angle
Pitch: 2.00 mm (.0787")
Termination: Through-hole
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $24.168 | $22.879 | $22.020 | $21.483 | $16.912 | $15.388 | $12.341 | $9.295 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| TMMS-140-01-G-Q-RA-FS | 0 | Tube | 1 | 6 | Plating | No |
| TMMS-140-01-F-Q-RA-FS | 0 | Tube | 1 | 6 | Plating | No |
| TMMS-140-01-S-Q-RA-FS | 0 | Tube | 1 | 6 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (6 parts per package) |
