TMS-109-01-F-D-RA Through-hole Micro Header, 0.050" x 0.100" Pitch
The TMS is a through-hole PCB mounting header strip. It uses a pitch of 0.050" (1.27mm) between contacts and 0.100" (2.54mm) between rows to offer greater flexibility for the PCB designer. The TMS is available in vertical or right-angled orientations and multiple lead styles.
Features
Application: Optional polarization for single or double row design up to 100 pins
Contact System: .018" (0.46 mm) square post
Orientation: Vertical, right-angle
Pitch: .050" (1.27 mm)
Termination: Through-hole
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 14187 |
| Price | $2.754 | $2.245 | $1.906 | $1.695 | $1.334 | $1.215 | $0.973 | $0.733 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| TMS-109-01-L-D-RA | 133 | Tube | 1 | 52 | Plating | Yes |
| TMS-109-01-T-D-RA | 133 | Tube | 1 | 51 | Plating | Yes |
| TMS-109-01-G-D-RA | 133 | Tube | 1 | 51 | Plating | Yes |
| TMS-109-01-S-D-RA | 133 | Tube | 1 | 51 | Plating | Yes |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
