TNC-J-C-GN 50 Ohm TNC Jack or Plug, Cable Termination

Features

  • 50 ohm impedance

  • Reversed polarity straight plug available on RG 58 cable

  • Straight plug available on RG 174, RG 316 or RG 178 cables

Online Pricing is not available for this part.
Mates and Related Components

Related Components

TNC-TH Series Thumbnail Image
TNC-TH

50 Ohm TNC Jack, Through-hole

Mating Connectors

RF058 Series Thumbnail Image
RF058

50 Ohm RF Cable Assembly, RG 58 Cable

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Recognitions
RoHS compliant
Trade Compliance
HTS Code 8536.69
ECCN Code EAR99
Environmental Compliance
Halogen Halogen Free (Br/Cl per JS-709C)
Penta Octa Compliant
Moisture Sensitivity Level 1
WEEE Not in Scope
EU ROHS 2 + Pthalate Directive Exemption 6c
EU REACH Lead
China ROHS Hazardous - 50 Year
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel & Lead). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
Regulatory Verification Method Automatic

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.