TSDF-21-D-S 1.27mm (.05 Inch) Pitch Wire to Board / Wire to Wire Header Cable Connector Crimp Housings, Single or Double Row, Plug / Male, Lock Option, Tiger Eye™
Features
.050" (1.27 mm) pitch
28 and 30 AWG cable
Polarized double row system to 100 pins
Polarized single row system to 50 pins
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
| Price | $3.137 | $2.559 | $2.173 | $1.931 | $1.617 | $1.512 | $1.301 | $1.092 |
You don’t have an account? Create one
| Packaging Notes |
|---|
| Packaging Type: Bulk |