TSH-115-01-T-DH-SL - 2.00 mm Shrouded Terminal Strip
Features
Application: Low profile shrouded for blind mating up to 90 pins
Contact System: .020" (0.50 mm) square post
Orientation: Vertical, right-angle, horizontal
Pitch: 2.00 mm (.0787")
Termination: Through-hole, surface mount
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 5000 |
| Price | $3.630 | $3.282 | $3.049 | $2.903 | $2.286 | $2.080 | $1.669 | $1.257 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| TSH-115-01-T-DH-SL-TR | 0 | Tape & Reel | 1 | 250 | Packaging | No |
| TSH-115-01-S-DH-SL | 0 | Tube | 1 | 16 | Plating | No |
| TSH-115-01-F-DH-SL | 0 | Tube | 1 | 16 | Plating | No |
| TSH-115-01-FM-DH-SL | 0 | Tube | 1 | 16 | Plating | No |
| TSH-115-01-L-DH-SL | 0 | Tube | 1 | 16 | Plating | No |
| TSH-115-01-F-DH-SL-FR | 0 | Tape & Reel | 250 | 250 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (16 parts per package) |
