TSM-107-02-T-DV-A-P - .100" Surface Mount Terminal Strip
This surface mount .025” square post terminal strip features single, double and triple row options with straight, right-angle or mixed technology pins. This is an Extended Life Product™, passing 10 year Mixed Flowing Gas (MFG) and achieving high mating cycles (250 to 2,500).
Features
Application: Choice of standard post heights provide solutions to mate with any Samtec socket
Up to 8 Gbps performance
SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
Meets or exceeds MIL-DTL-55302 testing
Pitch: .100" (2.54 mm)
Contact System: .025" (0.635 mm) square post
Orientation: Vertical, horizontal
Termination: Surface mount, mixed technology
Special Features: Designed specifically for surface mount applications with many options to facilitate processing
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
| Price | $1.835 | $1.607 | $1.441 | $1.226 | $1.041 | $1.001 | $0.813 | $0.650 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| TSM-107-02-T-DV-A-P-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| TSM-107-02-T-DV-A-P-TR | 0 | Tape & Reel | 1 | 125 | Packaging | No |
| TSM-107-02-TM-DV-A-P | 0 | Tube | 1 | 32 | Plating | No |
| TSM-107-02-S-DV-A-P | 0 | Tube | 1 | 32 | Plating | No |
| TSM-107-02-L-DV-A-P | 0 | Tube | 1 | 32 | Plating | No |
| TSM-107-02-F-DV-A-P | 0 | Tube | 1 | 32 | Plating | No |
| TSM-107-02-G-DV-A-P | 0 | Tube | 1 | 32 | Plating | No |
| TSM-107-02-LM-DV-A-P | 0 | Tube | 1 | 32 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (32 parts per package) |
