TSM-108-01-F-DV-A - .100" Surface Mount Terminal Strip
This surface mount .025” square post terminal strip features single, double and triple row options with straight, right-angle or mixed technology pins. This is an Extended Life Product™, passing 10 year Mixed Flowing Gas (MFG) and achieving high mating cycles (250 to 2,500).
Features
Application: Choice of standard post heights provide solutions to mate with any Samtec socket
Up to 8 Gbps performance
SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
Meets or exceeds MIL-DTL-55302 testing
Pitch: .100" (2.54 mm)
Contact System: .025" (0.635 mm) square post
Orientation: Vertical, horizontal
Termination: Surface mount, mixed technology
Special Features: Designed specifically for surface mount applications with many options to facilitate processing
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
| Price | $2.148 | $1.880 | $1.687 | $1.434 | $1.163 | $1.095 | $0.837 | $0.601 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| TSM-108-01-F-DV-A-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| TSM-108-01-F-DV-A-TR | 0 | Tape & Reel | 1 | 150 | Packaging | No |
| TSM-108-01-L-DV-A | 0 | Tube | 1 | 28 | Plating | No |
| TSM-108-01-G-DV-A | 0 | Tube | 1 | 28 | Plating | No |
| TSM-108-01-S-DV-A | 0 | Tube | 1 | 28 | Plating | No |
| TSM-108-01-T-DV-A | 0 | Tube | 1 | 28 | Plating | No |
| TSM-108-01-H-DV-A | 0 | Tube | 1 | 28 | Plating | No |
| TSM-108-01-LM-DV-A | 0 | Tube | 1 | 28 | Plating | No |
| TSM-108-01-SM-DV-A | 0 | Tube | 1 | 28 | Plating | No |
| TSM-108-01-TM-DV-A | 0 | Tube | 1 | 28 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (28 parts per package) |
