TSW-102-07-L-D - .100in/2.54mm Through Hole Header, 4 Pin, 2 Row, 10µin Gold/Tin, .230in Post, .430in OAL
A range of through-hole header strips for classic 0.100" pitch applications, the TSW series takes the humble header strip to another level with industry-leading design flexibility. Choose between numerous lead styles, plating options and pin configurations.
Features
Application: Industry's largest variety of standard pin counts, terminal lengths and options
Contact System: .025" (0.635 mm) square post
Orientation: Vertical, right-angle
Pitch: .100" (2.54 mm)
Special Features: Many options for optimizing cost and performance with platings and ruggedizing features
Termination: Through-hole
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Ships Tomorrow: 5210 pieces |
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 250 | 500 | 1000 | 2500 | 5000 | 10000 | 25000 |
| Price | $0.273 | $0.237 | $0.198 | $0.170 | $0.141 | $0.123 | $0.108 | $0.096 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| TSW-102-07-TM-D | 4098 | Bulk | 1 | 0 | Plating | Yes |
| TSW-102-07-SM-D | 4098 | Bulk | 1 | 0 | Plating | Yes |
| TSW-102-07-LM-D | 4098 | Bulk | 1 | 0 | Plating | Yes |
| TSW-102-07-F-D | 1800 | Bulk | 1 | 0 | Plating | Yes |
| TSW-102-07-G-D | 1210 | Bulk | 1 | 0 | Plating | Yes |
| TSW-102-07-S-D | 203 | Bulk | 1 | 0 | Plating | Yes |
| TSW-102-07-T-D | 115 | Bulk | 1 | 0 | Plating | Yes |
| Packaging Notes |
|---|
| Packaging Type: Bulk |

