TSW-108-08-FM-D Classic PCB Header Strips, 0.100" pitch
A range of through-hole header strips for classic 0.100" pitch applications, the TSW series takes the humble header strip to another level with industry-leading design flexibility. Choose between numerous lead styles, plating options and pin configurations.
Features
Application: Industry's largest variety of standard pin counts, terminal lengths and options
Contact System: .025" (0.635 mm) square post
Orientation: Vertical, right-angle
Pitch: .100" (2.54 mm)
Special Features: Many options for optimizing cost and performance with platings and ruggedizing features
Termination: Through-hole
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| TSW-108-08-T-D | 2066 | Bulk | 1 | 0 | Plating | Yes |
| TSW-108-08-LM-D | 2066 | Bulk | 1 | 0 | Plating | Yes |
| TSW-108-08-SM-D | 2066 | Bulk | 1 | 0 | Plating | Yes |
| TSW-108-08-S-D | 2066 | Bulk | 1 | 0 | Plating | Yes |
| TSW-108-08-L-D | 2066 | Bulk | 1 | 0 | Plating | Yes |
| TSW-108-08-G-D | 842 | Bulk | 1 | 0 | Plating | Yes |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
