TSW-125-14-F-S - Classic PCB Header Strips, 0.100" pitch

A range of through-hole header strips for classic 0.100" pitch applications, the TSW series takes the humble header strip to another level with industry-leading design flexibility. Choose between numerous lead styles, plating options and pin configurations.

Features

  • Application: Industry's largest variety of standard pin counts, terminal lengths and options

  • Contact System: .025" (0.635 mm) square post

  • Orientation: Vertical, right-angle

  • Pitch: .100" (2.54 mm)

View Mating Products:
Mating Products
OEM Pricing
Breaks 1 50 100 500 1000 2000 5000 10000
Price $1.817 $1.581 $1.375 $1.193 $0.986 $0.823 $0.687 $0.561
Please Login to see customer specific pricing. Or you may directly contact support.
You don’t have an account? Create one
Part-specific Documents
Mating Parts
bcs-125-f-s-pe-be
BCS-125-F-S-PE-BE

Pass-Through Socket Strip, 0.100" pitch

Add to Cart
bcs-125-f-s-pe-be
BCS-125-F-S-PE-BE

Pass-Through Socket Strip, 0.100" pitch

Add to Cart
bcs-125-f-s-pe-be
BCS-125-F-S-PE-BE

Pass-Through Socket Strip, 0.100" pitch

Add to Cart
bcs-125-f-s-pe-be
BCS-125-F-S-PE-BE

Pass-Through Socket Strip, 0.100" pitch

Add to Cart
bcs-125-f-s-pe-be
BCS-125-F-S-PE-BE

Pass-Through Socket Strip, 0.100" pitch

Add to Cart
bcs-125-f-s-pe-be
BCS-125-F-S-PE-BE

Pass-Through Socket Strip, 0.100" pitch

Add to Cart
bcs-125-f-s-pe-be
BCS-125-F-S-PE-BE

Pass-Through Socket Strip, 0.100" pitch

Add to Cart
bcs-125-f-s-pe-be
BCS-125-F-S-PE-BE

Pass-Through Socket Strip, 0.100" pitch

Add to Cart
bcs-125-f-s-pe-be
BCS-125-F-S-PE-BE

Pass-Through Socket Strip, 0.100" pitch

Add to Cart
bcs-125-f-s-pe-be
BCS-125-F-S-PE-BE

Pass-Through Socket Strip, 0.100" pitch

Add to Cart
ssw-125-01-f-s
SSW-125-01-F-S

.100" Tiger Buy™ Socket Strip

Add to Cart
Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Recognitions
RU Certificate This product complies with UL document number E111594
RoHS compliant RoHS compliant
Trade Compliance
HTS Code 8536.69
ECCN Code EAR99
Environmental Compliance
Halogen Halogenated
Penta Octa Compliant
Moisture Sensitivity Level Not Moisture Sensitive
WEEE Not in Scope
EU ROHS 2 + Pthalate Directive Compliant
EU REACH No SVHCs
China ROHS Non Hazardous - E
California Proposition 65 WARNING: Risk of Cancer (Antimony & Nickel). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
PFAS No Known PFAS
Regulatory Verification Method Automatic
Country of Origin (“COO”) Information

Probable COO: VIETNAM. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.