TW-04-02-L-D-120-100 - Flexible Board Stacking Header, 2.00 mm Pitch
The TW-TH series is a through-hole PCB header system that allows designers to create part numbers for specific, non-standard board stacking heights. Our manufacturing process allows us to locate the body on the terminal pin in increments of .005” (0.13 mm).
Features
Up to 8 Gbps performance
Termination: Through-hole
Contact System: .020" (0.50 mm) square post
Orientation: Vertical
Special Features: FleXYZ™ provides design flexibility in all three axes up to six rows wide and 300 pins
Application: Elevated board stacking applications
Pitch: 2.00 mm (.0787")
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Ships Tomorrow: 713 pieces |
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
| Price | $1.632 | $1.314 | $1.049 | $0.848 | $0.742 | $0.594 | $0.435 | $0.329 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| TW-04-02-G-D-120-100 | 810 | Bulk | 1 | 0 | Plating | Yes |
| TW-04-02-L-D-140-100 | 713 | Bulk | 1 | 0 | StackHeight | Yes |
| TW-04-02-L-D-125-100 | 713 | Bulk | 1 | 0 | StackHeight | Yes |
| TW-04-02-L-D-150-100 | 713 | Bulk | 1 | 0 | StackHeight | Yes |
| TW-04-02-L-D-160-100 | 713 | Bulk | 1 | 0 | StackHeight | Yes |
| TW-04-02-L-D-215-100 | 294 | Bulk | 1 | 0 | StackHeight | Yes |
| TW-04-02-L-D-185-100 | 294 | Bulk | 1 | 0 | StackHeight | Yes |
| TW-04-02-L-D-170-100 | 294 | Bulk | 1 | 0 | StackHeight | Yes |
| Packaging Notes |
|---|
| Packaging Type: Bulk |